The SD3443/5443 series consists of an NPN silicon phototransistor mounted in a TO-46 metal can package. The SD3443 has flat window cans providing a wide acceptance angle, while the SD5443 has glass lensed cans providing a narrow acceptance angle. The TO-46 packages are ideally suited for operation in hostile environments.
The base is connected on all SD3443 and SD5443 standard products.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SD3443/5443 Series Metal Package Phototransistors Catalog Information | Catalog Information | English | 494KB |
---|
Product | Package Material | Angular Response (Degree) | Power Dissipation | |
---|---|---|---|---|
SD5443-001 | Metal | 18 | 150 mW | |
SD5443-002 | Metal | 18 | 150 mW | |
SD5443-003 | Metal | 18 | 150 mW | |
SD5443-004 | Metal | 18 | 150 mW |