What are you looking for?

This is Search input need to add more information.


SD3443

Overview

The SD3443/5443 series consists of an NPN silicon phototransistor mounted in a TO-46 metal can package. The SD3443 has flat window cans providing a wide acceptance angle, while the SD5443 has glass lensed cans providing a narrow acceptance angle. The TO-46 packages are ideally suited for operation in hostile environments.

The base is connected on all SD3443 and SD5443 standard products.

SD3443 Metal Package Phototransistors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SD3443/5443 Series Metal Package Phototransistors Catalog Information Catalog Information English 494KB

Browse SD3443 Products

Product Package Material Angular Response (Degree) Power Dissipation
SD3443-001 Metal 90 150 mW
SD3443-002 Metal 90 150 mW
SD3443-003 Metal 90 150 mW

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.