What are you looking for?

This is Search input need to add more information.


Overview

The SE3455/5455 series consists of a gallium arsenide infrared emitting diode mounted in a TO-46 metal can package. The SE3455 series has flat window cans providing a wide beam angle, while the SE5455 series has glass lensed cans providing a narrow beam angle. These devices are constructed with dual bond wires suitable for pulsed current applications. The TO-46 packages offer high power dissipation capability and are ideally suited for operation in hostile environments.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SE3455/5455 Series Metal Package Infrared Emitters Catalog Information Catalog Information English 464KB
IRED Power Dissipation Consideration Technical Information English
Light Emitting Diode (IRED) Power Output Specifications Technical Information English
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SE5455 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SE5455-001 Metal 935 nm 20 2.0 mW min
SE5455-002 Metal 935 nm 20 3.5 mW min
SE5455-003 Metal 935 nm 20 4.8 mW min
SE5455-004 Metal 935 nm 20 5.4 mW min