What are you looking for?

This is Search input need to add more information.


SE5450

Overview

The SE3450/5450 series consists of a gallium arsenide infrared emitting diode mounted in a TO-46 metal can package. The SE3450 series has flat window cans providing a wide beam angle, while the SE5450 series has glass lensed cans providing a narrow beam angle. The TO-46 packages offer high power dissipation capability and are ideally suited for operation in hostile environment.

Features

  • TO-46 metal can package
  • Choice of flat window or lensed package
  • 90° or 20° (nominal) beam angle option
  • 935 nm wavelength
  • Wide operating temperature range (-55 °C to 125 °C)
  • Mechanically and spectrally matched to SD3421/5421 photodiode, SD3443/5443/5491 phototransistor, SD3410/5410 photodarlington and SD5600 series Schmitt trigger
SE5450 Metal Package Emitters - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SE3450/5450 Series Metal Package Infrared Emitters Catalog Information Catalog Information English 483KB

Browse SE5450 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SE5450-012 Metal 935 nm 20 0.50 mW/cm² min
SE5450-013 Metal 935 nm 20 1.00 mW min
SE5450-014 Metal 935 nm 20 1.50 mW/cm² min

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.