What are you looking for?

This is Search input need to add more information.


Overview

The SE3470/5470 series consists of aluminum gallium arsenide infrared emitting diode mounted in a TO-46 metal can package. The SE3470 series has flat window cans providing a wide beam angle, while the SE5470 series has glass lensed cans providing a narrow beam angle. These devices typically exhibit 70% greater power output than gallium arsenide devices at the same forward current. The TO-46 packages offer high power dissipation capability and are ideally suited for operation in hostile environments.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SE3470/5470 Series Metal Package Infrared Emitters Catalog Information Catalog Information English 469KB
IRED Power Dissipation Consideration Technical Information English
Light Emitting Diode (IRED) Power Output Specifications Technical Information English
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SE3470 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SE3470-001 Metal 880 nm 90 7.0 mW min
SE3470-002 Metal 880 nm 90 9.0 mW min
SE3470-003 Metal 880 nm 90 10.5 mW min