TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SE3455/5455 Series Metal Package Infrared Emitters Catalog Information | Catalog Information | English | 464KB |
---|---|---|---|
Infrared Sensors Line Guide | Product Line Guide | English | 1MB |
Product | Package Material | Output Wavelength | Beam Angle (Degree) | Power Output | ||
---|---|---|---|---|---|---|
SE3455-001 | Metal | 935 nm | 90 | 2.0 mW min | ||
SE3455-002 | Metal | 935 nm | 90 | 3.5 mW min | ||
SE3455-003 | Metal | 935 nm | 90 | 4.8 mW min | ||
SE3455-004 | Metal | 935 nm | 90 | 5.4 mW min |