What are you looking for?

This is Search input need to add more information.


Overview

The SE2470 is a high intensity aluminum gallium arsenide infrared emitting diode mounted in a hermetically sealed, glass lensed, metal can package. This package directly mounts in double sided PC boards. These devices typically exhibit 70% greater power intensity than gallium arsenide devices at the same forward current.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SE2470 Series Metal Package Infrared Emitters Catalog Information Catalog Information English 390KB
IRED Power Dissipation Consideration Technical Information English
Light Emitting Diode (IRED) Power Output Specifications Technical Information English
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SE2470 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SE2470-001 Metal 880 nm 18 1.7 mW/sr min
SE2470-002 Metal 880 nm 18 6.0 mW/sr min

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.