What are you looking for?

This is Search input need to add more information.


Overview

The SD2420 is a PN silicon photodiode mounted in a hermetically sealed, glass lensed, metal can package. This package directly mounts in double sided PC boards.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SE2460 Series Metal Package Infrared Emitters Catalog Information Catalog Information English 386KB
IRED Power Dissipation Consideration Technical Information English
Light Emitting Diode (IRED) Power Output Specifications Technical Information English
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SE2460 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SE2460-002 Metal 935 nm 18 0.40 mW min
SE2460-003 Metal 935 nm 18 1.00 mW min

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.