What are you looking for?

This is Search input need to add more information.


Overview

The SE1450 is a gallium arsenide infrared emitting diode mounted in a glass lensed, metal can coaxial package. The package may have a tab or second lead welded to the can as an optional feature (SE1450-XXXL). Both leads are flexible and may be formed as required to fit various mounting configurations.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SE1450 Series Metal Package Infrared Emitters Catalog Information Catalog Information English 361KB
IRED Power Dissipation Consideration Technical Information English
Light Emitting Diode (IRED) Power Output Specifications Technical Information English
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SE1450(L) Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SE1450-002L Metal 935 nm 24 0.35 mW min
SE1450-003L Metal 935 nm 24 0.70 mW min
SE1450-004L Metal 935 nm 24 1.00 mW min

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.