Honeywell offers two types of low profile, pancake style precision load cells constructed either of stainless steel or carbon steel. Stainless steel low profile pancake load cells feature either bonded foil or foil strain gauges to provide rugged high performance over many cycles of testing, such as in material testing applications. Intrinsically safe and fatigue rated options are available.
Our cost-effective general purpose carbon steel pancake load cells offer a compact design which features exceptional structural capability to withstand extraneous loads, such as torque, bending movements, and side loads combined with a high degree of accuracy for general purpose applications. Fatigue resistant and fatigue rated options are available.
Features
Make a selection to narrow in on the product that's right for you.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
T&M Overview Brochure | Brochure | English | 413KB |
---|---|---|---|
Oil and Gas Brochure | Brochure | English | 4MB |
Load Cell Range Guide | Product Range Guide | English | 1MB |
Tire Uniformity Machines for Tire Manufacturing | Application Note | English | 2MB |
Aerospace Test and Measurement Capabilities | Application Note | English | 2MB |