What are you looking for?

This is Search input need to add more information.


Overview

Honeywell long stroke displacement transducers (LVDTs) are designed for measuring static and dynamic displacements from ±0.5 in up to ±18.5 in., depending on model chosen. They are constructed of stainless steel for durability in harsh, industrial environments, and achieve an impressive 0.25% full scale non-linearity.

Features

  • 0.25 % non-linearity
  • Stainless steel construction
  • Ranges: 12,7 mm up to 76,2 mm, 203,2 mm, or 470 mm [0.5 in up to 3.0 in, 8.0 in or 18.5 in]
  • -58 °F to 257 °F operating range (standard)
  • Enhanced immunity to electrical noise
  • Infinite resolution
  • Free unguided, captive guided, or captive guided spring return armature
  • Not RoHS compliant
Long Stroke Displacement Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.