What are you looking for?

This is Search input need to add more information.


Overview

The LLN series Industrial Liquid Level sensors are designed for harsh industrial environments with extremes in Temperature, pressure, vibration, and shock. The LLN series are sealed to meet IP67 and have reverse polority and overvoltage protection. Housed in stainless-steel, the LLN series has long life and is easy to clean. The LLN series terminates using industry standard Quick-connect connectors.
LLN Series Liquid Level Sensors - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Optical Sensors Range Guide Product Range Guide English 2MB
Liquid Level Sensors Line Guide Product Line Guide English 123KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB

Browse LLN Series Products

Product Housing Type Supply Voltage Output Type
LLN8651721 Industrial 10.0 Vdc to 40.0 Vdc High in air
LLN8651722 Industrial 10.0 Vdc to 40.0 Vdc Low in air

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2018 Honeywell International Inc.