What are you looking for?

This is Search input need to add more information.


Overview

The Short Longfellow is frequently used for measuring linear position or displacement up to 6 in on a wide variety of manufacturing and process equipment. The mechanical design of the unit's front bearing, anodized extruded aluminum housing, stainless steel shaft and precious metal wipers are suitable for a factory's harsh environment.

Based on the proprietary MystR® conductive plastic film, it provides a high resolution, absolute position measurement without external signal conditioners.

Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH.

Linear Potentiometers, Short Longfellow Series – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Short Longfellow Series Linear Position Transducer Datasheet English 181KB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 1MB

Browse SLF Series Products

Product Total Mechanical Travel Resistance
SLF01N1500B6A 30,5 mm [1.20 in] 1,500 Ohms
SLF01N1500F6A 30,5 mm [1.20 in] 1,500 Ohms
SLF02N3000B6A 55,9 mm [2.20 in] 3,000 Ohms
SLF02N3000F6A 55,9 mm [2.20 in] 3,000 Ohms
SLF03N4500B6A 80,0 mm [3.15 in] 4,500 Ohms
SLF03N4500F6A 80,0 mm [3.15 in] 4,500 Ohms
SLF04N6000B6A 105,4 mm [4.15 in] 6,000 Ohms
SLF04N6000F6A 105,4 mm [4.15 in] 6,000 Ohms
SLF06N9000B6A 166,2 mm [6.15 in] 9,000 Ohms
SLF06N9000F6A 166,2 mm [6.15 in] 9,000 Ohms

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.