What are you looking for?

This is Search input need to add more information.


Overview

The LT Series is a small-diameter linear position transducer that is rugged enough to withstand hostile factory environments. Using a proprietary dual wiper, internal ball joint and the MystR® conductive plastic film the LT provides a usable output at high vibration levels over long periods of time. LT transducers use precious metal wipers to further enhance reliability. The LT can be provided with shaft seals for spray or hose down environments.

Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH.

Linear Potentiometers, LT Series – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
LT Series 1/2 Inch Diameter Linear Position Transducer Datasheet English 250KB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 1MB

Browse LT Series Products

Product Total Mechanical Travel Resistance
LTS01N01KB5C 26,67 mm [1.05 in] 1,000 Ohms
LTS01N01KF5C 26,67 mm [1.05 in] 1,000 Ohms
LTS02N02KB5C 52,07 mm [2.05 in] 2,000 Ohms
LTS02N02KF5C 52,07 mm [2.05 in] 2,000 Ohms
LTS03N03KB5C 77,47 mm [3.05 in] 3,000 Ohms
LTS03N03KF5C 77,47 mm [3.05 in] 3,000 Ohms
LTS04N04KB5C 102,87 mm [4.05 in] 4,000 Ohms
LTS04N04KF5C 102,87 mm [4.05 in] 4,000 Ohms
LTS05N05KB5C 128,27 mm [5.05 in] 5,000 Ohms
LTS05N05KF5C 128,27 mm [5.05 in] 5,000 Ohms

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.