What are you looking for?

This is Search input need to add more information.


Overview

The DuraStar rodless linear position transducer incorporates over fifty years of MystR® technology into the longest lasting factory-rugged potentiometer. It allows large misalignment of shaft and housing, while providing whisper-quiet operation and smooth, clean signal output. MystR® provides the DuraStar excellent durability, especially in dither operation which is so often the determining factor in a potentiometer's life. It is an excellent replacement unit to reduce maintenance operations.

The rodless side-sealed DuraStar can also be used to replace a rodded potentiometer in contaminated applications to improve performance while providing long life.

Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH.

Linear Potentiometers, DR Series – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Durastar Series Rodless Linear Position Transducer Datasheet English 184KB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 1MB
DR-T Series Rodless Linear Position Transducer Datasheet English 113KB

Browse DR Series Products

Product Total Mechanical Travel Resistance
DR04N02KB7G 106,6 mm to [4.2 in] 2,000 Ohms
DR05N02KB7G 132,0 mm [5.2 in] 2,000 Ohms
DR06N05KB7G 157,4 mm [6.2 in] 5,000 Ohms
DR08N05KB7G 208,2 mm [8.2 in] 5,000 Ohms
DR09N05KB7G 233,6 mm [9.2 in] 5,000 Ohms
DR12N05KB7G 309,8 mm [12.2 in] 5,000 Ohms
DR14N05KB7G 360.6 mm [14.2 in] 5,000 Ohms
DR16N05KB7G 411,4 mm [16.2 in] 5,000 Ohms
DR18N05KB7G 462,2 mm [18.2 in] 5,000 Ohms
DR20N05KB7G 513,0 mm [20.2 in] 5,000 Ohms

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.