What are you looking for?

This is Search input need to add more information.


Overview

The AQ Series are shaftless waterproof linear potentiometers designed to operate in wet/washdown and in-tank environments.

The AQ series features an external actuator magnetically coupled to a position feedback element. The magnetic actuator replaces the shaft found in traditional linear transducers, which eliminates the need for additional stroke length mounting space and improves shock and vibration performance.

Precious metal dual wipers, MystR® proprietary conductive plastic, and anodized aluminum housings assure long life and reliable operation in numerous applications.

Intrinsically safe for Class I, II and III Division I, Groups A, B, C, D, E, F and G for hazardous (indoor/outdoor) NEMA 4 locations. V max.=30 V, I max.=100 mA, Ci=0, Li,=0mH.

Linear Potentiometers, AQMLT Series – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
AQMLT Series Harsh Duty Position Transducer Datasheet English 192KB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 1MB

Browse AQMLT Series Products

Product Total Mechanical Travel Resistance
AQMLT01N01500FC 27,94 mm [1.1 in] 1,500 Ohms
AQMLT03N04500FC 78,74 mm [3.1 in] 3,000 Ohms
AQMLT06N09000FC 154,94 mm [6.1 in] 9,000 Ohms
AQMLT09N13500FC 231,14 mm [9.1 in] 13,500 Ohms
AQMLT12N18000FC 307,34 mm [12.1 in] 18,000 Ohms
AQMLTR5N00750FC 15,24 mm [0.6 in] 750 Ohms

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.