What are you looking for?

This is Search input need to add more information.


Overview

The SMART Position Sensor is one of the most durable, adaptable, and lightweight linear position sensors available in the industry, enabling highly accurate motion control and improving operation efficiency and safety. Easy to install and maintain, this sensor has a simple, non-contacting and cost-effective design that:

  • eliminates mechanical failure mechanisms
  • reduces wear and tear
  • improves reliability and durability
  • allows use in many harsh applications thanks to IP67 and IP69K sealings
  • minimizes downtime

The SMART Position Sensor is a non-contacting sensing solution for precise position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in three available sensing ranges, thus being a helpful solution in transportation, industrial, and aerospace industries.

By using a combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magneto-resistive) sensors our linear position sensors accurately and reliably determine the position of a magnet attached to a moving object so that the object’s position can be determined or controlled.

Potential applications for linear position sensors:

  • Valve position monitoring
  • Material handling
  • Plastic molding
  • Cutting and slitting
  • Controlling CNC machines
  • Heavy equipment attachment identification
  • Determining truck-mounted crane outrigger position
  • Controlling the actuator position in multiple aircraft applications
Linear Smart Position Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
SMART Position Sensor, 35 mm, 75 mm, 225 mm Linear Configurations Datasheet English 3MB
50047793: SMART Position Sensor, Linear Configurations, Issue 4 Installation Instructions English 589KB
Transportation Range Guide Product Range Guide English 4MB
Position Sensors Range Guide Product Range Guide English 2MB
SMART Position Sensors Product Nomenclature Tree English 347KB
SMART Position Sensors, Linear Configurations Application Note English 503KB
Value Added SMART Position Sensors, 35 mm Linear Configuration, for Gear Position Sensing in Automated Manual Transmission Application Note English 1MB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Animated PowerPoint Demo Technical Information English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse Linear Smart Position Sensors Products

Product Configuration Sensing Range Termination Output
SPS-L035-LATS Linear 0 mm to 35 mm [0 in to 1.38 in] TYCO Super Seal 282087-1 integral connector 0.55 Vdc to 4.15 Vdc analog
SPS-L075-HALS Linear 0 mm to 75 mm [0 in to 2.95 in] cable with flying leads 0 Vdc to 5 Vdc analog
SPS-L225-HALS Linear 0 mm to 225 mm [0 in to 8.86 in] cable with flying leads 0 Vdc to 5 Vdc analog
SPS-L225-HDLS Linear 0 mm to 225 mm [0 in to 8.86 in] cable with flying leads RS232-type digital

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.