/content/sps/us/en/search-results.html

Linear and Angle Sensor ICs

SS39ET, SS49E, SS59ET Linear Sensor ICs

Hall-effect. SOT-23, flat TO-92-style, SOT-89B packages. Linear sourcing output.

Overview

The SS39ET/SS49E/SS59ET Series Low-cost Linear Hall-effect Sensor ICs are small, versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. The linear sourcing output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field. The low voltage capability (as low as 2.7 Vdc) and reduced current consumption of only 6 mA (typical at 5 Vdc) help make this product energy efficient.

The integrated circuitry features low noise output, which makes it unnecessary to use external filtering. It also includes thin film resistors to provide increased temperature stability and accuracy. These products interface with many electrical components without buffering and the thermally balanced integrated circuit provides stable operation over the full temperature range.

These products are designed and manufactured for cost competitiveness. All packages can be supplied on tape for automated, lower-cost assembly. The SS39ET’s small footprint takes up less space on the PC board, typically allowing for more components.

Data Sheet
Name
Description
File Size
Date
Size
SS39ET/SS49E/SS59ET Linear Hall-Effect Sensor ICs, Issue 4 (English) Datasheet
application/pdf 1001.4 KB
7/15/2021
1001.4 KB
Manuals and Guides
Name
Description
File Size
Date
Size
SS39ET/SS49E/SS59ET Series Linear Hall-Effect Sensor ICs
application/pdf 794.5 KB
7/15/2021
794.5 KB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC SOT-89B CAD Model
application/zip 32.96 KB
7/15/2021
32.96 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
SS39ET/SS49E/SS59ET Series Linear Magnetic Position Sensor ICs in Industrial Applications
application/pdf 390.2 KB
7/15/2021
390.2 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SOT-89B lowres photo
image/jpeg 10.2 KB
7/15/2021
10.2 KB
SOT-89B highres photo
image/jpeg 25.73 KB
7/15/2021
25.73 KB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
Name
Description
File Size
Date
Size
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
SOT-89B lowres photo
10.2 KB
7/15/2021
10.2 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
SS39ET/SS49E/SS59ET Series Linear Hall-Effect Sensor ICs
794.5 KB
7/15/2021
794.5 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
SOT-89B highres photo
25.73 KB
7/15/2021
25.73 KB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Magnetic Sensor IC SOT-89B CAD Model
32.96 KB
7/15/2021
32.96 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
SS39ET/SS49E/SS59ET Series Linear Magnetic Position Sensor ICs in Industrial Applications
390.2 KB
7/15/2021
390.2 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
SS39ET/SS49E/SS59ET Linear Hall-Effect Sensor ICs, Issue 4 (English) Datasheet
1001.4 KB
7/15/2021
1001.4 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
Name
Description
File Size
Date
Size
SS39ET/SS49E/SS59ET Linear Hall-Effect Sensor ICs, Issue 4 (English) Datasheet
1001.4 KB
7/15/2021
SS39ET/SS49E/SS59ET Series Linear Hall-Effect Sensor ICs
794.5 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC SOT-89B CAD Model
32.96 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
SS39ET/SS49E/SS59ET Series Linear Magnetic Position Sensor ICs in Industrial Applications
390.2 KB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SOT-89B lowres photo
10.2 KB
7/15/2021
SOT-89B highres photo
25.73 KB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
SOT-23 lowres photo
12.05 KB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SS39ET
SS39ET Hall-effect linear sensor IC, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS49E
SOLID STATE SENSOR
alt
SS59ET
SS59ET Hall-effect linear sensor IC, SOT-89B, 1000 units/pocket tape and reel
Image
SKU
Description
alt
SS39ET
SS39ET Hall-effect linear sensor IC, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS49E
SOLID STATE SENSOR
alt
SS59ET
SS59ET Hall-effect linear sensor IC, SOT-89B, 1000 units/pocket tape and reel