What are you looking for?

This is Search input need to add more information.


Overview

The SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, and SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs are small, sensitive and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The SS360NT is turned on by a North pole while the SS360ST, SS460S, SS460S-T2, and SS460S-LP are turned on by a South pole. .

These sensor ICs offer reliable switching points with a high magnetic sensitivity of 30 G typical (55 G maximum). They do not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs, which do use chopper stabilization.

These products offer reverse polarity protection, deliver a stable output over a -40 °C to 150 °C [-40 °F to 302 °F] temperature range, and can accept any dc supply voltage from 3 Vdc to 24 Vdc.

For brushless dc motor manufacturers who need latching sensors with reliable, consistent performance for more efficient and smaller designs, Honeywell High Sensitivity Hall-Effect Latching Digital Sensor ICs respond to low magnetic fields and offer consistent repeatability while delivering faster response times to a change in magnetic field for better motor efficiency.

These products are available in four package styles:

  • SS360NT, SS360ST, SS360ST-10K: SOT-23 surface-mount package, pocket tape and reel
  • Flat TO-92-style 14,5 mm [0.57 in] straight standard leads, bulk pack
  • Flat TO-92-style 14,5 mm [0.57 in] formed leads, ammopack tape-in-box
  • Flat TO-92-style with straight, long leads, pocket tape and reel
SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-LP

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs Datasheet English 621KB
SS360NT/SS360ST/SS460S High Sensitivity Bipolar Latching Digital Hall-Effect Sensor ICs Installation Instructions English 365KB
Transportation Range Guide Product Range Guide English 4MB
Speed Sensors Range Guide Product Range Guide English 767KB
Position Sensors Range Guide Product Range Guide English 1MB
Magnetic Sensors Product Line Guide English 377KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 140KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 218KB
MG Series Magnets Datasheet English 464KB
Sensors and Switches for Potential Medical Applications Product Range Guide English 2MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Magnetic Position Sensing in Brushless DC Electric Motors Application Note English 510KB
Sensors in Infusion Pumps Application Note English 2MB
Sensors in Ventilators Application Note English 2MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Sensors in Hemodialysis Machines Application Note English 294KB

Browse SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460S-LP Products

Product Package Type Operate Point
SS360NT SOT-23, pocket tape and reel, 3000 units/reel 30 G typ. (-40°C to 125°C)
SS360ST SOT-23, pocket tape and reel, 3000 units/reel 30 G typ. (-40°C to 125°C)
SS360ST-10K SOT-23, pocket tape and reel, 10000 units/reel 30 G typ. (-40°C to 125°C)
SS460S Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag 30 G typ. (-40°C to 125°C)
SS460S-LP Flat TO-92-style, straight standard leads, pocket tape and 330 mm [13 in] reel, 300 units/reel 30 G typ. (-40°C to 125°C)
SS460S-T2 Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box 30 G typ. (-40°C to 125°C)

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2018 Honeywell International Inc.