What are you looking for?

This is Search input need to add more information.


Overview

Honeywell HumidIcon™ Digital Humidity/Temperature Sensors, HIH9000 Series, are digital output-type relative humidity (RH) and temperature sensors combined in the same package. These sensors provide an accuracy level of ±1.7 %RH and a temperature accuracy level of ±0.3 °C.

Features

  • Industry-leading long-term stability
  • True temperature-compensated digital I2C or SPI output
  • Industry-leading reliability
  • Energy efficiency
  • Lowest total cost solution
  • Ultra-small package size and options
  • Other accuracies available: ±2.0 %RH (HIH8000 Series), ±3.0 %RH (HIH7000 Series), ±4.0 %RH (HIH6100 Series), and ±4.5 %RH (HIH6000 Series)

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH9000 Series Datasheet English 1MB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SIP 4 Pin Versions Installation Instructions English 296KB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SOIC-8 SMD Versions Installation Instructions English 333KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 205KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 152KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note Application Note English 2MB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensor in Grain Drying Systems Application Note Application Note English 124KB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors English 404KB
I²C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 140KB
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 154KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors Technical Information English 148KB
Humidity Sensors Product Line Guide English 157KB
HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
Sensors and Switches for Potential Medical Applications Application Note English 842KB
Industrial Product Line Card Line Card/Selection Chart English 571KB
Medical Products Product Range Guide English 4MB
Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
Humidity Sensor Performance Characteristics Technical Information English 68KB
Humidity Sensor Theory and Behavior Technical Information English 134KB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB
Sensors in Ventilators Application Note English 2MB

Browse Honeywell HumidIcon™ HIH9000 Series Products

Product Combined Humidity and Temperature Sensor Output Accuracy (Best Fit Straight Line)
HIH9120-021-001 Yes Digital I2C ±1.7 %RH
HIH9120-021-001S Yes Digital I2C ±1.7 %RH
HIH9121-021-001 Yes Digital I2C ±1.7 %RH
HIH9121-021-001S Yes Digital I2C ±1.7 %RH
HIH9130-000-001 Yes Digital SPI ±1.7 %RH
HIH9130-000-001S Yes Digital SPI ±1.7 %RH
HIH9130-021-001 Yes Digital I2C ±1.7 %RH
HIH9130-021-001S Yes Digital I2C ±1.7 %RH
HIH9131-000-001 Yes Digital SPI ±1.7 %RH
HIH9131-000-001S Yes Digital SPI ±1.7 %RH