Honeywell HumidIcon™ Digital Humidity/Temperature Sensors, HIH8000 Series, are digital output-type relative humidity (RH) and temperature sensors combined in the same package. These sensors provide an accuracy level of ±2.0 %RH and a temperature accuracy level of ±0.5 °C.
Features
Product | Combined Humidity and Temperature Sensor | Output | Accuracy (Best Fit Straight Line) | ||||
---|---|---|---|---|---|---|---|
HIH8120-021-001 | Yes | Digital I2C | ±2.0 %RH | ||||
HIH8120-021-001S | Yes | Digital I2C | ±2.0 %RH | ||||
HIH8121-021-001 | Yes | Digital I2C | ±2.0 %RH | ||||
HIH8121-021-001S | Yes | Digital I2C | ±2.0 %RH | ||||
HIH8130-000-001 | Yes | Digital SPI | ±2.0 %RH | ||||
HIH8130-000-001S | Yes | Digital SPI | ±2.0 %RH | ||||
HIH8130-021-001 | Yes | Digital I2C | ±2.0 %RH | ||||
HIH8130-021-001S | Yes | Digital I2C | ±2.0 %RH | ||||
HIH8131-000-001 | Yes | Digital SPI | ±2.0 %RH | ||||
HIH8131-000-001S | Yes | Digital SPI | ±2.0 %RH |