What are you looking for?

This is Search input need to add more information.


Overview

Honeywell HumidIcon™ Digital Humidity/Temperature Sensors, HIH7000 Series, are digital output-type relative humidity (RH) and temperature sensors combined in the same package. These sensors provide an accuracy level of ±3.0 %RH and a temperature accuracy level of ±0.5 °C.

Features

  • Industry-leading long-term stability
  • True temperature-compensated digital I2C or SPI output
  • Industry-leading reliability
  • Energy efficiency
  • Lowest total cost solution
  • Ultra-small package size and options
  • Other accuracies available: ±1.7 %RH (HIH9000 Series), ±2.0 %RH (HIH8000 Series), ±4.0 %RH (HIH6100 Series), and ±4.5 %RH (HIH6000 Series)
Honeywell HumidIcon™ HIH7000 Series


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH7000 Series Datasheet English 1MB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SOIC-8 SMD Versions Installation Instructions English 333KB
Honeywell HumidIcon™: HIH6000, HIH7000, HIH8000, HIH9000 SIP 4 Pin Versions Installation Instructions English 296KB
Entering and Using Command Mode on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 205KB
Using Alarms on Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 152KB
Embedded Products in Hospital Applications Brochure English 5MB
Thermal Sensors Product Range Guide English 12MB
Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Application Note Application Note English 2MB
I²C Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 140KB
SPI Comms with Honeywell HumidIcon™ Digital Humidity/Temperature Sensors Technical Information English 154KB
Total Error Band Specification for Honeywell Digital Humidity/Temperature Sensors Technical Information English 148KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Humidity Sensors Product Line Guide English 157KB
HIH Series Humidity Sensors Chemical Resistivity Technical Information English 127KB
Humidity Sensor Moisture and Psychrometrics Technical Information English 118KB
Humidity Sensor Performance Characteristics Technical Information English 68KB
Humidity Sensor Theory and Behavior Technical Information English 134KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB
Thermoset Polymer-based Capacitive Sensors Technical Information English 82KB

Browse Honeywell HumidIcon™ HIH7000 Series Products

Product Combined Humidity and Temperature Sensor Output Accuracy (Best Fit Straight Line)
HIH7120-021-001 Yes Digital I2C ±3.0 %RH
HIH7120-021-001S Yes Digital I2C ±3.0 %RH
HIH7121-021-001 Yes Digital I2C ±3.0 %RH
HIH7121-021-001S Yes Digital I2C ±3.0 %RH
HIH7130-000-001 Yes Digital SPI ±3.0 %RH
HIH7130-000-001S Yes Digital SPI ±3.0 %RH
HIH7130-021-001 Yes Digital I2C ±3.0 %RH
HIH7130-021-001S Yes Digital I2C ±3.0 %RH
HIH7131-000-001 Yes Digital SPI ±3.0 %RH
HIH7131-000-001S Yes Digital SPI ±3.0 %RH

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.