TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
HIH-4030/4031 Series Humidity Sensors | Datasheet | English | 229KB |
---|---|---|---|
HIH-4030/4031 Series Humidity Sensors | Installation Instructions | English | 168KB |
Thermal Sensors | Product Range Guide | English | 2MB |
Sensors in Anesthesia Machines | Application Note | English | 3MB |
Sensors in Sleep Apnea Machines | Application Note | English | 2MB |
Sensors in Ventilators | Application Note | English | 2MB |
Humidity Sensors | Product Line Guide | English | 157KB |
HIH Series Humidity Sensors Chemical Resistivity | Technical Information | English | 127KB |
Humidity Sensor Moisture and Psychrometrics | Technical Information | English | 118KB |
Humidity Sensor Performance Characteristics | Technical Information | English | 68KB |
Humidity Sensor Theory and Behavior | Technical Information | English | 134KB |
Thermoset Polymer-based Capacitive Sensors | Technical Information | English | 82KB |
Product | Combined Humidity and Temperature Sensor | Output | Accuracy (Best Fit Straight Line) | ||||
---|---|---|---|---|---|---|---|
HIH-4030-001 | No | Analog voltage | N/A | ||||
HIH-4030-001S | No | Analog voltage | N/A | ||||
HIH-4030-003 | No | Analog voltage | ±3.5 %RH | ||||
HIH-4030-003S | No | Analog voltage | ±3.5 %RH | ||||
HIH-4031-001 | No | Analog voltage | N/A | ||||
HIH-4031-001S | No | Analog voltage | N/A | ||||
HIH-4031-003 | No | Analog voltage | ±3.5 %RH | ||||
HIH-4031-003S | No | Analog voltage | ±3.5 %RH |