What are you looking for?

This is Search input need to add more information.


Overview

The MLH Series Heavy Duty Pressure Transducers combine Application Specific Integrated Circuit (ASIC) technology with a media-isolated, metal diaphragm design. This digitally compensated transducer offers value and performance, making it a suitable pressure sensing solution for demanding applications. Industry standard electrical connectors and pressure ports are offered for enhanced reliability and user flexibility.

The MLH Series has six standard output options:

  • Ratiometric: 0.5 Vdc to 4.5 Vdc from 5 Vdc excitation
  • Current: 4 mA to 20 mA
  • Regulated: 1 Vdc to 6 Vdc
  • Regulated: 0.25 Vdc to 10.25 Vdc
  • Regulated: 0.5 Vdc to 4.5 Vdc
  • Regulated: 1 Vdc to 5 Vdc

Value to Customers

  • Total Error Band (TEB) as low as 2 %FSS from -40°C to 125°C: Provides indication of the transducer’s true measurement performance over a specified temperature range; small error promotes system uptime and efficiency.
  • All metal wetted parts allow for potential use in a wide variety of fluid applications.
  • No internal elastomeric seals eliminate O-ring compatibility issues.
  • Amplified outputs reduce the need to purchase external amplifiers.
  • Input reverse voltage protection guards against mis-wiring.
  • Less than 2 ms response time provides more accurate, high speed measurement.
MLH Series Pressure Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MLH Series Heavy Duty Pressure Transducers Datasheet English 2MB
MLH Series Heavy Duty Pressure Transducers Installation Instructions English 1MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 5MB
MLH Series Media Isolated Pressure Transducers in Oil and Gas Plunger Lift Systems Application Note English 187KB
Chamber Pressure Monitoring in Autoclaves/Sterilizers Application Note English 203KB
Crop Spraying Flow Regulation for Liquid Fertilizers/Insecticides Application Note English 79KB
Hand-held Pressure Monitoring for Compressed Natural Gas Application Note English 70KB
Industrial Refrigerant System Pressures Application Note English 103KB
Monitoring Inlet and Outlet Compressor Pressures on a Chiller Application Note English 471KB
Monitoring Oil and Hydraulic Pressure in Heavy Equipment Application Note English 348KB
Monitoring Pressure Drop Across Air Compressor Filters Application Note English 200KB
Pneumatic Brake System Pressure for Train Event Recorder Application Note English 72KB
Tank Pressure Monitoring for Firefighting Training Simulator Application Note English 81KB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors and Switches in Oxygen Concentrators Application Note English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Sensors in Ventilators Application Note English 2MB
Hospital Applications Brochure English 5MB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse MLH Series Products

Product Pressure Range Measurement Type Port Style Electrical Connection
MLH004BGB01B 0 bar to 4 bar Vented gage (relative) 1/4-18 NPT Metri-Pack 150
MLH006BGB01B 0 bar to 6 bar Vented gage (relative) 1/4-18 NPT Metri-Pack 150
MLH010BGB01B 0 bar to 10 bar Vented gage (relative) 1/4-18 NPT Metri-Pack 150
MLH010BGB06A 0 bar to 10 bar Vented gage (relative) 1/8-27 NPT Metri-Pack 150
MLH010BGB06E 0 bar to 10 bar Vented gage (relative) 1/8-27 NPT Metri-Pack 150
MLH010BGB09A 0 bar to 10 bar Vented gage (relative) 7/16-20 UNF Female with 1/4 Schrader Metri-Pack 150
MLH010BSB01B 0 bar to 10 bar Sealed gage 1/4-18 NPT Metri-Pack 150
MLH010BSB06E 0 bar to 10 bar Sealed gage 1/8-27 NPT Metri-Pack 150
MLH010BSG01B 0 bar to 10 bar Sealed gage 1/4-18 NPT DIN 43650-C, 8 mm male
MLH010BSL06B 0 bar to 10 bar Sealed gage 1/8-27 NPT Cable harness, 1 m [3.3 ft]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.