What are you looking for?

This is Search input need to add more information.


This is a new series of products

NEW

Overview

The MIP Series offers a heavy duty, media-isolated pressure transducer in a compact, stainless steel construction for use with a wide range of media including aggressive fluids and water. The MIP Series provides a cost-competitive solution for wide-ranging potential applications in tough environments.

The MIP Series is available in two pressure ranges:

  • 1 bar to 60 bar
  • 15 psi to 870 psi

Value to Customers

  • Total Error Band (TEB) ±0.75 %FSS Full scale Span) from -40°C to 125°C: Provides true measurement performance over the compensated temperature range; small error promotes system uptime and efficiency.
  • EMC performance: Operates reliably in the presence of electromagnetic fields, such as wireless signals, RF communication, and electrical devices.
  • Hermetically welded design supports almost any media without the use of an internal seal. The sensors are designed to be used in harsh environments that see aggressive media.

Differentiation

  • Diagnostics: Beneficial in applications where the sensor functionality and the need to know internal or external failure modes is critical.
  • Great customer value: Multiple configuration possibilities provide flexibility of use in the application with no up front NRE or tooling charges.
  • Durable: Provides the tough environmental capabilities needed, including long-term stability, insulation resistance and dielectric strength, external freeze-thaw resistance and EMC performance.

Features

  • Rugged, stainless steel construction
  • Ratiometric output: 0.5 Vdc to 4.5 Vdc
  • Operating temperature: -40°C to 125°C
  • Total Error Band up to ±0.75 %FSS (-40°C to 125°C)
  • Industry-leading accuracy: ±0.15 %FSS BFSL
  • Long term stability: ±0.25 %FSS
  • Radiated immunity: 100 V/m
  • High burst pressure: 207 bar [3000 psi]
  • Drinking water approval: NSF/ANSI/CAN 61
  • CE, RoHS, REACH compliant
  • Mis-wiring protection
  • Over voltage protection: ±40 Vdc

Potential Applications

  • Industrial: pumps (water, hydraulic fluids), compressors (compressed air), process (food, beverage, oil, gas, steam)
  • HVAC/R: refrigerants (butane, propane, ammonia, CO2, R134A, R407C, R410A, R448A/Solstice® N40, R32 and R1234ze, R1234yf, glycol + water
  • Transportation: gasoline, diesel fuel, engine oil, brake fluid, coolants, CNG
  • Medical: O2, N2, CO2, N2O, air
MIP Series Heavy Duty Media Isolated Pressure Transducers - Honeywell


Documents


Browse MIP Series Products

Product Pressure Range Measurement Type Port Style Electrical Connection
MIPAF1XX004BAAAX 0 bar to 4 bar Absolute 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX010BAAAX 0 bar to 10 bar Absolute 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX012BAAAX 0 bar to 12 bar Absolute 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX020BSAAX 0 bar to 20 bar Sealed gage 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX046BSAAX 0 bar to 46 bar Sealed gage 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX150PAAAX 0 psi to 150 psi Absolute 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX200PAAAX 0 psi to 200 psi Absolute 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX200PSAAX 0 psi to 200 psi Sealed gage 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX250PAAAX 0 psi to 250 psi Absolute 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)
MIPAF1XX250PSAAX 0 psi to 250 psi Sealed gage 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512) Metri-Pack 150, Standard (UL V-0)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.