What are you looking for?

This is Search input need to add more information.


Overview

The SNDH-H Series Hall-effect Speed Sensors use a magnetically biased Hall-effect integrated circuit to accurately sense movement of ferrous metal targets. The specially designed IC (integrated circuit) and a permanent magnet are sealed in rugged, probe-type packages.

The flux density of the permanent magnet alters when approached by ferrous metal. This is detected by the Hall ICs. If the sensor is positioned at the circumference of a revolving gear wheel, for example, it detects the teeth and spaces, supplying a digital pulse output with frequency proportional to gear wheel speed.

Optimum performance is dependent upon variables that must be considered in combination: target material, geometry and speed, sensor/target gap, and environmental temperature.

SNDH-H series hall-effect speed sensors – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SNDH-H Series Hall-Effect Speed Sensors Datasheet English 629KB
SNDH-H Series Hall-Effect Speed Sensors Installation Instructions English 485KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB
Speed Sensors Line Guide Product Line Guide English 181KB
Sensors and Switches in Front Loaders Application Note English 3MB
Speed Sensors Range Guide Product Range Guide English 767KB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB

Browse SNDH-H Series Products

Product Sensing Type Operating Frequency Supply Voltage
SNDH-H3C-G03 Single Hall-effect 2 Hz to 15 kHz 4.5 Vdc to 24 Vdc
SNDH-H3C-G04 Single Hall-effect Zero Speed 0 Hz to 12 kHz 6.5 Vdc to 24 Vdc
SNDH-H3C-G05 Single Hall-effect 2 Hz to 15 kHz 4.5 Vdc to 24 Vdc
SNDH-H3C-G06 Single Hall-effect 2 Hz to 15 kHz 4.5 Vdc to 24 Vdc
SNDH-H3L-G01 Single Hall-effect Zero Speed 0 Hz to 15 kHz 4 Vdc to 24 Vdc
SNDH-H3P-G01 Single Hall-effect Zero Speed 0 Hz to 12 kHz 6.5 Vdc to 24 Vdc

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.