The LCZ Series Hall-effect Zero Speed Sensors provide a durable, cost-effective solution in most harsh environments.
The sensor is available in 9,5 mm [3/8 in/0.375 in] and 15,9 mm [5/8 in/0.625 in] diameters, in both 50,8 mm [2.00 in] and 76,2 mm [3.00 in] lengths.
The stainless steel package is simple to install and adjust. It does not require rotational orientation.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
LCZ Series Hall-effect Zero Speed Sensors | Datasheet | English | 177KB |
---|---|---|---|
Sensors and Switches in Front Loaders | Application Note | English | 3MB |
Speed Sensors Range Guide | Product Range Guide | English | 767KB |
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors | Application Note | English | 496KB |
Partners Providing Technical Safety and Productivity Solutions | Product Range Guide | English | 11MB |
Product | Sensing Type | Operating Frequency | Supply Voltage | ||
---|---|---|---|---|---|
LCZ260 | Single Hall-effect Zero Speed | 0 Hz to 15 kHz | 4.5 Vdc to 26 Vdc | ||
LCZ260-30 | Single Hall-effect Zero Speed | 0 Hz to 15 kHz | 4.5 Vdc to 26 Vdc | ||
LCZ460 | Single Hall-effect Zero Speed | 0 Hz to 15 kHz | 4.5 Vdc to 26 Vdc | ||
LCZ460-30 | Single Hall-effect Zero Speed | 0 Hz to 15 kHz | 4.5 Vdc to 26 Vdc |