The SNDH-T Series is a dual differential Hall-effect sensor that provides speed and direction information using a quadrature output with signals 90° phase shifted from each other. Target direction is determined by output lead/lag phase shifting.
This product is designed for applications where extremely high resolution is required at wide frequency ranges, 1 Hz to 15 kHz, and large air gaps. BiCMOS (bipolar complementary metal-oxide-semiconductor) Hall-effect technology, using advanced digital signal processing for dynamic offset cancellation, provides enhanced air gap performance and phase shift accuracy over most conditions.
Unique patented (pending) IC (integrated circuit) packaging provides output phase shift tolerancing with enhanced accuracy. The robust package is automotive under-the-hood grade for most environmental conditions as well as EMI (electromagnetic interference) hardened. Multiple connection options, including wire harness and integral connector versions using AMP super seal or AMP Jr. Timer connectors, are available. Package design includes an O-ring seal for pressure applications and a fixed mounting flange.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Sensors and Switches in Valves and Flowmeters | Application Note | English | 2MB |
---|---|---|---|
SNDH-T Series Quadrature General Industrial Speed and Direction Sensors | Datasheet | English | 316KB |
Sensors and Switches in Mobile Cranes | Application Note | English | 2MB |
Transportation Range Guide | Product Range Guide | English | 4MB |
Speed Sensors Range Guide | Product Range Guide | English | 767KB |
Sensors and Switches in Front Loaders | Application Note | English | 3MB |
Partners Providing Technical Safety and Productivity Solutions | Product Range Guide | English | 11MB |
Product | Connector | |
---|---|---|
SNDH-T4C-G01 | Integral Amp 4-Pin rectangular connector, straight exit | |
SNDH-T4L-G01 | 555 mm cable, straight exit | |
SNDH-T4P-G01 | AMP 4-Pin oval connector with 555 mm cable, straight exit | |
SNDH-T4P-G02 | AMP 4-Pin rectangular connector with 555 mm cable, straight exit |