What are you looking for?

This is Search input need to add more information.


Overview

The 2450RG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification. They have gold alloy contacts for low voltage applications.
2450RG Series Automatic Reset Sensors


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2450RG Series Products

Product Functional Properties Open Temperature Close Temperature
2450RG 80010552 Close on rise 48.9 °C [120 °F] 57.8 °C [136 °F]
2450RG 80020652 Close on rise 45.0 °C [113 °F] 75.0 °C [167 °F]
2450RG 80040463 Open on rise 93.3 °C [200 °F] 78.3 °C [173 °F]
2450RG 80820923 Open on rise 65.6 °C [150 °F] 51.7 °C [125 °F]
2450RG 82040035 Open on rise 99.4 °C [211 °F] 80.0 °C [176 °F]
2450RG 84210016 Open on rise 144.4 °C [292 °F] 140.0 °C [284 °F]
2450RG 84210016 Open on rise 144.4 °C [292 °F] 140.0 °C [284 °F]
2450RG 85770007 Open on rise 71.1 °C [160 °F] 62.8 °C [145 °F]
2450RG 85890011 Close on rise 32.2 °C [90 °F] 40.6 °C [105 °F]
2450RG 86930002 Open on rise 110.0 °C [230 °F] 87.8 °C [190 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.