What are you looking for?

This is Search input need to add more information.


Overview

The FSS Series Force Sensor provides precise, reliable force sensing performance in a compact, commercial-grade package at a cost effective price. The sensor features a proven sensing technology that uses a specialized piezoresistive, micromachined silicon sensing element. The low power, unamplified, uncompensated Wheatstone bridge circuit design provides inherently stable mV outputs over the force range.

Force sensors operate on the principle that the resistance of silicon-implanted piezoresistors will increase when the resistors flex under any applied force. The sensor concentrates force from the application, through the stainless steel ball, directly to the silicon-sensing element. The amount of resistance changes in proportion to the amount of force being applied. This change in circuit resistance results in a corresponding mV output level change.

The sensor package design incorporates patented modular construction. The use of innovative elastomeric technology and engineered molded plastics results in overforce capacities of up to three times the rated force. The stainless steel ball provides excellent mechanical stability and is adaptable to a variety of applications.

The FSS Series Sensor delivered 20 million operations in Mean Cycles to Failure (MCTF) reliability testing at 50°C [122°F]. This test determines the number of possible sensor operations at full scale until failure.

FSS Series Force Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Hospital Applications Brochure English 5MB
FSS Series Low Profile Force Sensors Datasheet English 346KB
FSS Series Low Profile Force Sensors Installation Instructions English 367KB
Sensors and Switches for Medical Applications Brochure English 11MB
Sensors and Switches for Potential Medical Applications Application Note English 1MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB

Browse FSS Series Products

Product Operating Force or Pressure Supply Voltage Sensitivity
FSS005WNSB 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. 6.6 mV/V/N min., 7.2 mV/V/N min., 7.8 mV/V/N min.
FSS005WNSR 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. 6.6 mV/V/N min., 7.2 mV/V/N min., 7.8 mV/V/N min.
FSS005WNST 0 N to 5 N 3.3 V min., 10 V typ., 12.5 V max. 6.6 mV/V/N min., 7.2 mV/V/N min., 7.8 mV/V/N min.
FSS010WNSB 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. 3.3 mV/V/N min., 3.6 mV/V/N min., 3.9 mV/V/N min.
FSS010WNSR 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. 3.3 mV/V/N min., 3.6 mV/V/N min., 3.9 mV/V/N min.
FSS010WNST 0 N to 10 N 3.3 V min., 10 V typ., 12.5 V max. 3.3 mV/V/N min., 3.6 mV/V/N min., 3.9 mV/V/N min.
FSS015WNSB 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. 2.2 mV/V/N min., 2.4 mV/V/N min., 2.6 mV/V/N min.
FSS015WNSR 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. 2.2 mV/V/N min., 2.4 mV/V/N min., 2.6 mV/V/N min.
FSS015WNST 0 N to 15 N 3.3 V min., 10 V typ., 12.5 V max. 2.2 mV/V/N min., 2.4 mV/V/N min., 2.6 mV/V/N min.
FSS020WNSB 0 N to 20 N 3.3 V min., 10 V typ., 12.5 V max. 1.65 mV/V/N min., 1.8 mV/V/N min., 1.95 mV/V/N min.

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.