The FSA Series are piezoresistive-based force sensors offering a ratiometric analog or digital output for reading force over the specified full scale force span and temperature range. They are fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and nonlinearity using an on-board Application Specific Integrated Circuit (ASIC). Direct mechanical coupling allows for easy interface with the sensor, coupling with tubing, membrane or a plunger, providing repeatable performance and a reliable mechanical interface to the application. The package also provides excellent corrosion resistance and isolation to external package stress. All products are designed and manufactured according to ISO 9001 standards.
Value to Customers
The FSA Series are designed to meet the customers’ need for a compensated, amplified force sensor that provides analog and digital outputs, a variety of force sensing ranges, and enhanced durability and accuracy. Their flexible design provides multiple standard configurations over a wide operating temperature range.
Differentiators
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
FSA Series Force Sensors, Compensated/Amplified | Datasheet | English | 423KB |
---|---|---|---|
FSA Series Force Sensors, Compensated/Amplified | Installation Instructions | English | 293KB |
FSA Series Force Sensors, Compensated/Amplified | Application Note | English | 67KB |
Sensors in Hemodialysis Machines | Application Note | English | 294KB |
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors | Technical Information | English | 184KB |
Force Sensors | Product Line Guide | English | 254KB |
Sensors and Switches for Potential Medical Applications | Product Range Guide | English | 2MB |
Sensors and Switches for Potential Medical Applications | Application Note | English | 374KB |
Sensors in Infusion Pumps | Application Note | English | 2MB |
Product | Output | Operating Force or Pressure | Transfer Function | Supply Voltage | |
---|---|---|---|---|---|
FSAGPDXX001RCAB5 | Analog | 0 lb to 1 lb | 5% to 95% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. | |
FSAGPDXX005LCSB5 | Digital SPI | 0 N to 5 N | 5% to 95% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. | |
FSAGPDXX010WCAA5 | Analog | 0 N to 10 N | 10% to 90% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. | |
FSAGPDXX1.5LC5B5 | Digital I2C, address 0x58 | 0 lb to 1.5 lb | 5% to 95% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. | |
FSAGPNXX001RC4C5 | Digital I2C, address 0x58 | 0 lb to 1 lb | 20% to 80% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. | |
FSAGPNXX003LCAC5 | Analog | 0 lb to 3 lb | 20% to 80% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. | |
FSAGPNXX010WC2C3 | Digital I2C, address 0x58 | 0 N to 10 N | 20% to 80% | 3.0 Vdc min., 3.3 Vdc typ., 3.6 Vdc max. | |
FSAGPNXX1.5LCAC5 | Analog | 0 lb to 1.5 lb | 20% to 80% | 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max. |