What are you looking for?

This is Search input need to add more information.


Overview

Leadership, in full force. Whether it's critical applications such as IV drips or dialysis, or serious engineering like robotic end-effectors, Honeywell offers a broad line of force sensor options. Honeywell force sensors also deliver built-in stability and flexibility, to provide enhanced performance in most applications.

These force sensors:

  • Measure the addition or backup of force
  • Resistance of silicon-implanted piezoresistors increase when flexed under applied force
  • Concentrate force directly to silicon-sensing element
  • Change in circuit resistance results in corresponding output level
Force Sensor Products - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Force Sensors Product Line Guide English 254KB
Sensors and Switches for Potential Medical Applications Product Range Guide English 3MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors in Infusion Pumps Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.