What are you looking for?

This is Search input need to add more information.


Overview

To view more products and options, as well as use the configurator, please visit the T&M product page.

The Model Z Mid range, wet/wet, differential is high accuracy, bonded, foil strain gauge transducer designed to accept fluid in both ports and measure differential pressure ranges of 50 to 750 psid. Standard features, such as overload stops and manufactured from 17-4 PH stainless steel, wetted material construction, provide unit durability in rugged, industrial environments. Each transducer is bi-directional and achieves accuracies of .25 % to .5 % full scale. The models are available with extended temperature ranges. Typical applications include flow measurement, depth sensing, pressure equalization and liquid level.

Model Z Mid Pressure Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model Z Mid Differential Pressure Transducer Datasheet Datasheet English 159KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Browse Model Z Mid Products

Product Pressure Range Pressure Unit Output Wetted Parts Material Media
060-0741-03ZD 50 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.