Honeywell flush pressure sensors feature a miniature footprint to fit into very small spaces with tight clearances and available pressure ranges spanning from 0 psig up to 15000 psig The unitized stainless steel design, with a thin diaphragm and heavy sidewalls constructed from one piece of stainless steel, makes these sensors very rugged, yet thin enough to measure low pressures.
All welded electrical connectors are built in as an integral part of the transducer body and are recommended for applications involving rough handling or where an all-welded stainless steel transducer is required. These sensors can be used in corrosive fluid environments. The flush diaphragm design also makes them ideal for operations which involve the spraying or application of sealants, paints, coatings, or other congealable media which can clog conventional pressure ports.
Honeywell pressure sensors are highly configurable and can be modified or customized to meet unique customer requirements. If you don’t see exactly what you need, please don’t hesitate to contact us.
Features
Make a selection to narrow in on the product that's right for you.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Model A-105 Pressure Transducer Datasheet | Datasheet | English | 296KB |
---|---|---|---|
Model A-105A Pressure Transducer Datasheet | Datasheet | English | 215KB |
Model A-205 Pressure Transducer Datasheet | Datasheet | English | 256KB |
Model A-205A Pressure Transducer Datasheet | Datasheet | English | 207KB |
Model 355 Pressure Transducer Datasheet | Datasheet | English | 169KB |
T&M Pressure Transducer Range Guide | Product Range Guide | English | 2MB |
Oil and Gas Brochure | Brochure | English | 4MB |
T&M Overview Brochure | Brochure | English | 413KB |