What are you looking for?

This is Search input need to add more information.


Overview

Silicon chemically-etched flexible heaters contain resistive foil traces encased between two layers of fiberglass-supported silicone rubber bonded together using temperature and pressure. This material is easily vulcanized to metal parts. Heater trace patterns are generated similar to processes used in printed circuit board design and manufacture.

PSA simplifies installation. Variety of geometries such as flat, molded-to-shape and spiral wrap. Standard designs UL, CSA, and TUV approved.

Each solution is designed to be bonded to other system parts or combined with Honeywell thermostats, thermistors, thermocouples, and temperature sensors to form custom-engineered heating systems.

They are used where multiple watt densities or varying trace geometries are required such as airborne valves, appliances, and medical electronics.

C3200 Series Flexible Heaters – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Flexible Heaters Product Line Guide English 133KB
Flexible Heaters Meet Medical Industry Autoclave Requirements Application Note English 1MB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB

Browse C3200 Series Products

Product Total Wattage Watt Density
C3200-6095 10 W 0,78 W/cm² [5 W/in²]
C3200-6095A 10 W 0,78 W/cm² [5 W/in²]
C3200-6136 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6136A 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6138 60 W 1,55 W/cm² [10 W/in²]
C3200-6138A 60 W 1,55 W/cm² [10 W/in²]
C3200-6142 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6142A 15 W 0,39 W/cm² [2.5 W/in²]
C3200-6144 60 W 1,55 W/cm² [10 W/in²]
C3200-6144A 60 W 1,55 W/cm² [10 W/in²]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.