What are you looking for?

This is Search input need to add more information.


Overview

These thermostats have a temperature-sensitive bimetal disc, electrically and thermally isolated from the switch that is used to actuate the normally closed contacts. The contacts open when surface or ambient temperatures increase to the operating set point of the calibrated bimetal disc.

The entire switch is enclosed in a phenolic or ceramic housing; the bimetal disc is retained by a metal heat conducting end cap. The unit is then encapsulated in epoxy.

Epoxy Overmold Commercial Thermostats - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.