The HOA0901 sensor consists of a dual channel IC detector and an IRED encased in a black thermoplastic housing. The device is typically used with an interrupter strip or disk (code wheel) to encode the rate and direction of mechanical motion. Applications include linear and rotary encoders; it is especially suited for the encoding function in an optical mouse. As the interruptive pattern moves, the detector generates two output signals which can be processed to provide speed and direction information.
The detector is a monolithic IC which consists of two narrow adjacent photodiodes, amplifiers, and Schmitt trigger output stages. The outputs are NPN collectors with internal 10 kOhm (nominal) pull-up resistors to Vcc which are capable of directly driving TTL loads. The IC design incorporates circuitry to compensate the sensitivity for the output power vs. temperature characteristic of the IRED. The sensing areas of the IC are each 0.008 in [0,203 mm] in width and 0.015 in [0,381 mm] in height with a 0.001 in [0,0254 mm] separation for a center-to-center spacing of 0.009 in [0,229 mm] and outside edge to edge distance of 0.017 in (0.432 mm).
Two package styles are available. HOA0901-011 is primarily intended for direct PCB mounting. HOA0901-012 has mounting tabs for chassis mounting. The HOA0901 series employs plastic molded components. For additional component information see SEP8506 and HLC2701.
Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.
Product | Function | Package Type | Output Option | Resolution | |
---|---|---|---|---|---|
HOA0901-011 | Transmissive Encoders | PC Mount | Direction | 0,03 mm [0.009 in] | |
HOA0901-012 | Transmissive Encoders | Chassis Mount | Direction | 0,03 mm [0.009 in] |