What are you looking for?

This is Search input need to add more information.


Overview

The 510 Series are manually operated, rotary encoders that supply a 2-bit gray code output for relative reference applications or a four-bit gray code output for absolute electrical reference applications. They combine the feel of a rotary switch with a digital output.

The “L” channel leads the “R” channel by 90º electrically in the clockwise position. This series has continuous electrical travel and has a rotational life of more than 100,000 shaft rotations with a positive detent feel.

These small encoders are commonly used in limited-space, panel-mounted applications where the need for costly, frontpanel displays can be completely eliminated. Digital gray code outputs may eliminate the need for analog/digital converters.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
510 Series Mechanical Encoders Datasheet Datasheet English 1MB
510 Series Mechanical Encoders Installation Instructions Installation Instructions English 712KB
Position Sensors Range Guide Product Range Guide English 1MB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB

Browse 510 Series Products

Product Pulse Per Revolution Output Terminal
510E1A48F204PB 4 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type B-110, straight for horizontal mount, three leads
510E1A48F204PC 4 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type C-30, bent for vertical mount, three leads
510E1A48F204PD 4 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type C-30, bent for vertical mount, with mounting bracket
510E1A48F206PB 6 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type B-110, straight for horizontal mount, three leads
510E1A48F206PC 6 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type C-30, bent for vertical mount, three leads
510E1A48F209PB 9 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type B-110, straight for horizontal mount, three leads
510E1A48F209PC 9 2-bit gray code, Channel L leads Channel R by 90° electrically in clockwise direction PC type C-30, bent for vertical mount, three leads
510E1A48F416PB 16 4-bit gray code, absolute electrical position output PC type B-110, straight for horizontal mount, five leads
510E1A48F416PC 16 4-bit gray code, absolute electrical position output PC type C-30, bent for vertical mount, five leads
510VBKT

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.