What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s subminiature amplified piezoelectric accelerometers are designed for use in laboratory testing, modal analysis studies, and structural monitoring. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data.

The Model MA23 features a high natural frequency, a high sensitivity, a wide frequency range, and a flat sensitivity vs. temperature response over the temperature range. These models are usually mounted to the testing structure using beeswax or adhesive and can be supplied with different cable lengths.

Features

  • Subminiature size
  • Low profile and light weight
  • IEPE output
  • mV/G output
Constant Current Accelerometers - Honeywell


Browse Constant Current by Type

Make a selection to narrow in on the product that's right for you.


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.