What are you looking for?

This is Search input need to add more information.


Overview

The RV6 Series is a military qualified potentiometer made in accordance to MIL-PRF-94 specifications. It offers a 1/2 watt power rating and a conductive plastic element.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Datasheet Datasheet English 5MB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB
392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Installation Instructions Installation Instructions English 4MB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB
392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Application Note Application Note English 189KB

Browse RV6 Series Products

Product Potentiometer Type Power Rating Resistance Value
RV6LAYSA101A Industrial 0.5 W 100 Ohm
RV6LAYSA102A Industrial 0.5 W 1 kOhm
RV6LAYSA103A Industrial 0.5 W 10 kOhm
RV6LAYSA104A Industrial 0.5 W 100 kOhm
RV6LAYSA105A Industrial 0.5 W 1 MOhm
RV6LAYSA251A Industrial 0.5 W 250 Ohm
RV6LAYSA252A Industrial 0.5 W 2.5 kOhm
RV6LAYSA253A Industrial 0.5 W 25 kOhm
RV6LAYSA254A Industrial 0.5 W 250 KOhm
RV6LAYSA501A Industrial 0.5 W 500 Ohm