What are you looking for?

This is Search input need to add more information.


Overview

The 640 Series puts Honeywell's proven variable-resistor technology to work in angle-management applications such as control-lever sensing and equipment position feedback. High performance and low cost make it attractive for a wide range of applications. Special electrical and mechanical configurations, including dual tracks, D-shape rotor holes, etc. are available on special order.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
640 Series Thru-Shaft Potentiometers Datasheet Datasheet English 509KB
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB
640 Series Thru-Shaft Potentiometers Installation Instructions Installation Instructions English 280KB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB

Browse 640 Series Products

Product Potentiometer Type Power Rating Resistance Value
640CS103A06NAAY Industrial 0.5 W max. 10 kOhm
640ES103A06NAAY Industrial 0.5 W max. 10 kOhm