What are you looking for?

This is Search input need to add more information.


Overview

The 590 Series is a low cost potentiometer with the benefits of a conductive plastic element. It offers a 1/2 watt power rating and a metal shaft and bushing.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB

Browse 590 Series Products

Product Potentiometer Type Power Rating Resistance Value
590SX1N56S101SP Commercial 0.5 W 100 Ohm
590SX1N56S102SP Commercial 0.5 W 1 kOhm
590SX1N56S103SP Commercial 0.5 W 10 kOhm
590SX1N56S104SP Commercial 0.5 W 100 kOhm
590SX1N56S105SP Commercial 0.5 W 1 MOhm
590SX1N56S502SP Commercial 0.5 W 5 kOhm
590SX1N56S504SP Commercial 0.5 W 500 KOhm