What are you looking for?

This is Search input need to add more information.


Overview

The 585 Series is a low cost potentiometer for voltage divider applications. It offers PC terminals and compact size.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB

Browse 585 Series Products

Product Potentiometer Type Power Rating Resistance Value
585DX4Q25F102SP Commercial 0.05 W 1 kOhm
585DX4Q25F103SP Commercial 0.05 W 10 kOhm
585DX4Q25F103ZP Commercial 0.05 W 10 kOhm
585DX4Q25F502ZP Commercial 0.05 W 5 kOhm
585SX4Q25F102SP Commercial 0.05 W 1 kOhm
585SX4Q25F102ZP Commercial 0.05 W 1 kOhm
585SX4Q25F103SP Commercial 0.05 W 10 kOhm
585SX4Q25F502SP Commercial 0.05 W 5 kOhm