What are you looking for?

This is Search input need to add more information.


Overview

The 575 Series is a low cost potentiometer with the benefits of a conductive plastic element. It is panel mounted and the housing and shaft are made from thermoplastic material.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB

Browse 575 Series Products

Product Potentiometer Type Power Rating Resistance Value
575SX1A48F102SS Commercial 0.5 W 1 kOhm
575SX1A48F103SS Commercial 0.5 W 10 kOhm
575SX1A48F503SS Commercial 0.5 W 50 kOhm
575SX1A48S102SS Commercial 0.5 W 1 kOhm
575SX1A48S103SS Commercial 0.5 W 10 kOhm
575SX1A48S503SS Commercial 0.5 W 50 kOhm