What are you looking for?

This is Search input need to add more information.


Overview

The 574 Series is a conductive plastic element potentiometer with a low mounting profile and a 0.5 W power rating. It offers a quiet electrical output with linear taper in a PC mounting style with a support bracket.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 2MB

Browse 574 Series Products

Product Potentiometer Type Power Rating Resistance Value
574SX1M48F102SD Commercial 0.5 W 1 kOhm
574SX1M48F103SD Commercial 0.5 W 10 kOhm
574SX1M48F104SD Commercial 0.5 W 100 kOhm
574SX1M48F503SD Commercial 0.5 W 50 kOhm
574SX1M48S103SD Commercial 0.5 W 10 kOhm
574SX1M48S104SD Commercial 0.5 W 100 kOhm
574SX1M48S503SD Commercial 0.5 W 50 kOhm