What are you looking for?

This is Search input need to add more information.


Overview

408 Series are low-cost, conductive plastic, potentiometers. It offers a 1/2 watt power rating and a metal shaft and bushing. PC and solder hook style terminals available.

The 408 Series offers a sealed construction with an internal shaft seal.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 1MB

Browse 408 Series, Conductive Plastic Potentiometers Products

Product Potentiometer Type Power Rating Resistance Value
408N2500 Industrial 0.5 W 2.5 kOhm
408N500 Industrial 0.5 W 500 Ohm
408N5K Industrial 0.5 W 5 kOhm
408NPPS10K Industrial 0.5 W 10 kOhm
408NPPS1K Industrial 0.5 W 1 kOhm
408NS10K Industrial 0.5 W 10 kOhm
408NS1K Industrial 0.5 W 1 kOhm
D408N1K Industrial 0.5 W 1 kOhm
D408N500 Industrial 0.5 W 500 Ohm
D408N5K Industrial 0.5 W 5 kOhm

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.