TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Datasheet | Datasheet | English | 5MB |
---|---|---|---|
Potentiometers | Product Line Guide | English | 242KB |
Position Sensors Range Guide | Product Range Guide | English | 1MB |
392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Installation Instructions | Installation Instructions | English | 4MB |
Select Potentiometers and Position Sensors Cross Reference | Product Line Guide | English | 223KB |
392 Series, RV6 Series 0.5 W Conductive Plastic Potentiometers Application Note | Application Note | English | 189KB |
Product | Potentiometer Type | Power Rating | Resistance Value | ||||
---|---|---|---|---|---|---|---|
3925100K | Industrial | 0.5 W | 100 kOhm | ||||
392510K | Industrial | 0.5 W | 10 kOhm | ||||
39251MEG | Industrial | 0.5 W | 1 MOhm | ||||
3925250 | Industrial | 0.5 W | 250 Ohm | ||||
39252500 | Industrial | 0.5 W | 2.5 kOhm | ||||
3925500 | Industrial | 0.5 W | 500 Ohm | ||||
3925500K | Industrial | 0.5 W | 500 KOhm | ||||
392550K | Industrial | 0.5 W | 50 kOhm | ||||
39255K | Industrial | 0.5 W | 5 kOhm | ||||
392JA100 | Industrial | 0.5 W | 100 Ohm |