What are you looking for?

This is Search input need to add more information.


Overview

The 3455RMG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. The circuit will stay open above room ambient temperature until the manual reset button is pressed. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. It has gold alloy contacts for low voltage applications.
3455RMG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3455RMG Series Products

Product Functional Properties Open Temperature Close Temperature
3455RMG 04780045 Open on rise 130.0 °C [266 °F] Manual
3455RMG 80020682 Open on rise 65.0 °C [149 °F] Manual
3455RMG 80040527 Open on rise 76.7 °C [170 °F] Manual
3455RMG 80820963 Open on rise 85.0 °C [185 °F] Manual
3455RMG 80870434 Open on rise 79.4 °C [175 °F] Manual
3455RMG 80950232 Open on rise 132.2 °C [270 °F] Manual
3455RMG 81490078 Open on rise 60.0 °C [140 °F] Manual
3455RMG 82850069 Open on rise 60.0 °C [140 °F] Manual

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.