What are you looking for?

This is Search input need to add more information.


Overview

The 3455RVBG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.
3455RBVG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3455RBVG Series Products

Product Functional Properties Open Temperature Close Temperature
3455RBVG 0330048 Open on rise 80.0 °C [176 °F] 67.8 °C [154 °F]
3455RBVG 0330052 Open on rise 85.0 °C [185 °F] 72.8 °C [163 °F]
3455RBVG 2340034 Open on rise 70.0 °C [158 °F] 60.0 °C [140 °F]
3455RBVG 4190006 Open on rise 80.0 °C [176 °F] 67.8 °C [154 °F]
3455RBVG 8284030 Open on rise 85.0 °C [185 °F] 73.9 °C [165 °F]
3455RBVG 8284043 Open on rise 100.6 °C [213 °F] 80.0 °C [176 °F]
3455RBVG 8639004 Open on rise 85.0 °C [185 °F] 70.0 °C [158 °F]

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.