What are you looking for?

This is Search input need to add more information.


Overview

The 32450HR Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification.
3450HR Series Commercial Thermostats – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 2MB

Browse 3450HR Series Products

Product Functional Properties Open Temperature Close Temperature
3450HR 04550008 Open on rise 60.0 °C [140 °F] 46.1 °C [115 °F]
3450HR 04550013 Open on rise 70.0 °C [158 °F] 56.1 °C [133 °F]
3450HR 84550019 Open on rise 65.0 °C [149 °F] 56.1 °C [133 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.